Extended Coverage: Vocational Coverage EPA '10
Available for ISX12 and ISX15 engines in the United States and Canada.
Effective January 1, 2012, EPA 07 engines will only be able to purchase EPA 2010 Extended Coverage programs. ATX Extended Coverage will not be available to purchase on EPA 07 engines.
Vocational Coverage ensures against major repair costs, no matter where your business takes you. Vocational Coverage includes:
- Internal components and major engine systems covered, including cooled EGR major components
- Registered parts and labor
- Covers all these components, including mounting hardware and gaskets:
- Cylinder Head Assembly
- Rocker Lever Assembly
- ECM
- Piston, rings and liners
- Lube Oil Cooler Assembly
- Cylinder Block Assembly
- Front Gear Cover
- Oil Pan
- Connecting Rod Assembly
- Lube Pump Assembly
- Camshaft and bushings
- Cam Follower Assemblies
- Crank Shaft Assemblies
- EGR Cooler, Valve and Mixer
- No Deductible
Vocational Coverage
ISX12, ISX12 & ISX15 EPA '10 (0-459HP)
Program ID | Years | Miles | Kilometers | Matrix |
---|
VTP | 5 | 150,000 | 241,402 | 102916 |
VTP | 6 | 250,000 | 402,336 | 102916 |
VTP | 7 | 250,000 | 402,336 | 102916 |
ISX15 EPA '10 (460HP - 500HP)
Program ID | Years | Miles | Kilometers | Matrix |
---|
VTP | 5 | 150,000 | 241,402 | 102920 |
VTP | 6 | 250,000 | 402,336 | 102920 |
VTP | 7 | 250,000 | 402,336 | 102920 |
Coverage purchase must be documented on a Cummins Customized Assurance Plan Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (Bulletin 3381439)
Questions on Circuit Site Coverage/Registration Content contact:
Local Cummins Distributor